CAD model selection
Selectable products: 1
GMRH-24BS-H-SEA-1M20_F-1-0
Company
GIMOTA
Housing selection
Housing size
24 B
Housing thread
M20x1.5
M25x1.5
M32x1.5
M40x1.5
M50x1.5
Housing type
GMRH-24BS-H-SEA-1M20
GMRH-24BS-H-SEV-1M20
GMRH-24BS-H-TEH-1M20
GMRH-24BS-H-TEH-2M20
GMRH-24BS-H-TEH-3M20
GMRH-24BS-H-TEH-4M20
Insert type
Fixed-pole inserts selection
Fixed-pole insert contacts
Without Contacts
GMRC-PEC-0.50AU / Pin contact EC series, 16A, 0.5mm²
GMRC-PEC-0.75AU / Pin contact EC series, 16A, 0.75mm²
GMRC-PEC-1.0AU / Pin contact EC series, 16A, 1.0mm²
GMRC-PEC-1.5AU / Pin contact EC series, 16A, 1.5mm²
GMRC-PEC-2.5AU / Pin contact EC series, 16A, 2.5mm²
GMRC-PEC-3.0AU / Pin contact EC series, 16A, 3.0mm²
GMRC-PEC-4.0AU / Pin contact EC series, 16A, 4.0mm²
Counterpart
No
Yes
Embedded Preview + Generation